Semikron Danfoss logo

34547500

SKCD 47 C 170 I HD

CAL HD

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL High Density
Current (A)75 A
Device TypeFreewheeling Diode
Featureshigh current densityeasy paralleling due to a small forward voltage spreadpositive temperature coefficientvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes
HousingCAL HD
Part Number34547500
Product TypeSKCD 47 C 170 I HD
Surge Current (A)650 A
TechnologyCAL HD
Typical Applicationsfreewheeling diode for IGBTparticularly suitable for frequencies < 8 kHz
Voltage (V)1700 V