Semikron Danfoss logo

34860500

SKCD 80 C170I4FV1R

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)150 A
Device TypeFreewheeling Diode
Featuresmax. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behaviorlow switching losses
Part Number34860500
Product TypeSKCD 80 C170I4FV1R
Surge Current (A)850 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)1700 V