Semikron Danfoss logo

34727400

SKCD 81 C 120 I4F

CAL I4F

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)150 A
Device TypeFreewheeling Diode
Featuresmax. junction 175 °Cvery low forward voltage droppositive temperature coefficientextreme soft recovery
HousingCAL I4F
Part Number34727400
Product TypeSKCD 81 C 120 I4F
Surge Current (A)900 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)1200 V