Product specifications
Characteristic | Value |
---|---|
Current (A) | 20 A |
Dimensions (LLxBBxHH) mm | 29x29x10 |
Features |
|
Housing | G50b |
Part Number | 07631000 |
Product Line | Leaded |
Product Status | In production |
Product Type | SKD 26/12 |
Surge Current (A) | 320 A |
Switches | Rectifier |
Technology | Miniature Bridge |
Typical Applications |
|
Voltage (V) | 1200 V |