Product specifications
Characteristic | Value |
---|---|
Current (A) | 110 A |
Dimensions (LLxBBxHH) mm | 100x45x17 |
Features |
|
Housing | SEMIPONT 6 |
Part Number | 07916740 |
Product Line | SEMIPONT |
Product Status | In production new |
Product Type | SKDH 116/16-L140 |
Surge Current (A) | 950 A |
Switches | Rectifier |
Technology | Bridge |
Typical Applications |
|
Voltage (V) | 1600 V |