Semikron Danfoss logo

07290010

SKET 741/22 E

SEMIPACK 6

Product specifications

Characteristic
Value
Current (A)867 A
Dimensions (LLxBBxHH) mm176x70x90
FeaturesPrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532
HousingSEMIPACK 6
Part Number07290010
Product LineSEMIPACK
Product StatusIn production
Product TypeSKET 741/22 E
Surge Current (A)26500 A
SwitchesThyristor
TechnologyThyristor / Diode
Typical ApplicationsDC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Softstart application
Voltage (V)2200 V