Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | Driver Core |
Current (A) | 20 A |
Features | Drives MOSFET with V<sub>DS(on)</sub> < 10 VTwo output channelsCMOS compatible inputsShort circuit protection by V<sub>DS </sub>monitoring and switch offDrive interlock top / bottomInsulation by transformersUnder voltage protectionError latch / outputRoHS compliant |
Frequency in KhZ | 50 kHz |
Housing | Driver Core |
Part Number | L5071603 |
Product Group | Driver Core |
Product Line | Driver Core |
Product Status | In production new |
Product Type | SKHI 21A R |
QG in µC | 4 µC |
Surge Current (A) | 0.04 A |
Switches | Half Bridge |
Typical Applications | Driver for MOSFET modules in bridge circuits in industrial applications |
Voltage (V) | 1200 V |