Semikron Danfoss logo
Semikron Danfoss Standard Photo skhi 21A R

L5012522

SKHI 22A H4 R

Driver Core

Product specifications

Characteristic
Value
Channels2
Chip TechnologyDriver Core
Current (A)8 A
FeaturesDouble driver for halfbridge IGBT modulesSKHI 22A H4 is compatible to old SKHI 22 H4SKHI 22B H4 has additional functionalityCMOS compatible inputsShort circuit protection by V<sub>CE</sub> monitoring and switch offDrive interlock top / bottomIsolation by transformersSupply under voltage protection (13V)Error latch / output
Frequency in KhZ50 kHz
HousingDriver Core
Part NumberL5012522
Product GroupDriver Core
Product LineDriver Core
Product StatusNot for new designs
Product TypeSKHI 22A H4 R
QG in µC4 µC
Surge Current (A)0.04 A
SwitchesHalf Bridge
Typical ApplicationsDriver for IGBT modules in bridge circuits in industrial applicationsDC bus voltage up to 1200 V
Voltage (V)1700 V