Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 10 A |
Dimensions (LLxBBxHH) mm | 34x31x16 |
Features | Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
Housing | MiniSKiiP II 0 |
Part Number | 25232310 |
Product Line | MiniSKiiP |
Product Status | In production |
Product Type | SKiiP 02NEC066V3 |
Switches | CI |
Technology | IGBT |
Typical Applications | Inverter up to 5 kVATypical motor power 2,2 kW |
Voltage (V) | 600 V |