Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 8 A |
Dimensions (LLxBBxHH) mm | 34x31x16 |
Features | Fast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
Housing | MiniSKiiP II 0 |
Part Number | 25230870 |
Product Line | MiniSKiiP |
Product Status | Not for new designs |
Product Type | SKiiP 03NAC126V1 |
Switches | CI |
Technology | IGBT |
Voltage (V) | 1200 V |