Semikron Danfoss logo

25230580

SKiiP 11NAB066V1

MiniSKiiP II 1

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)6 A
Dimensions (LLxBBxHH) mm42x40x16
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 1
Part Number25230580
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 11NAB066V1
SwitchesCIB
TechnologyIGBT
Typical ApplicationsInverter up to 3,5 kVATypical motor power 1,5 kW
Voltage (V)600 V