Semikron Danfoss logo

25230010

SKiiP 11NAB126V1

MiniSKiiP II 1

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)8 A
Dimensions (LLxBBxHH) mm42x40x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 1
Part Number25230010
Product LineMiniSKiiP
Product StatusNot for new designs
Product TypeSKiiP 11NAB126V1
SwitchesCIB
TechnologyIGBT
Typical ApplicationsInverter up to 8 kVATypical motor power 4 kW
Voltage (V)1200 V