Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 8 A |
Dimensions (LLxBBxHH) mm | 42x40x16 |
Features | Trench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
Housing | MiniSKiiP II 1 |
Part Number | 25231430 |
Product Line | MiniSKiiP |
Product Status | In production |
Product Type | SKiiP 13NEB066V1 |
Switches | CIB |
Technology | IGBT |
Voltage (V) | 600 V |