Semikron Danfoss logo

25231410

SKiiP 23NAB12T4V1

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip TechnologyIGBT 4 (Trench)
Current (A)25 A
Dimensions (LLxBBxHH) mm59x52x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 2
Part Number25231410
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 23NAB12T4V1
SwitchesCIB
TechnologyIGBT
Typical ApplicationsInverter up to 14 kVATypical motor power 7,5 kW
Voltage (V)1200 V