Semikron Danfoss logo

25230430

SKiiP 24NAB126V10

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)35 A
Dimensions (LLxBBxHH) mm59x52x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 2
Part Number25230430
Product LineMiniSKiiP
Product StatusNot for new designs
Product TypeSKiiP 24NAB126V10
SwitchesCIB
TechnologyIGBT
Typical ApplicationsInverter up to 19 kVATypical motor power 11 kW
Voltage (V)1200 V