Semikron Danfoss logo

25231560

SKiiP 24NAB12T4V10

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip TechnologyIGBT 4 (Trench)
Current (A)35 A
Dimensions (LLxBBxHH) mm59x52x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 2
Part Number25231560
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 24NAB12T4V10
SwitchesCIB
TechnologyIGBT
Typical ApplicationsInverter up to 22 kVATypical motor power 11 kW
Voltage (V)1200 V