Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 59x52x16 |
Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
Housing | MiniSKiiP II 2 |
Part Number | 25231040 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 24NAC12T4V1 |
Switches | CI |
Technology | IGBT |
Voltage (V) | 1200 V |