Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 59x52x16 |
Features | 650V Trench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor |
Housing | MiniSKiiP II 2 |
Part Number | 25235000 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 28MLI07E3V1 |
Switches | 3-Level |
Technology | IGBT |
Typical Applications | Uninterruptible power supplies (UPS)Solar inverters |
Voltage (V) | 650 V |