Semikron Danfoss logo

25230130

SKiiP 35NAB126V10

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip Technology
IGBT 3 (Trench)
Current (A)
50 A
Dimensions (LLxBBxHH) mm
82x59x16
Features
  • Fast Trench IGBT´s
  • Robust and soft freewheeling diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognised file no. E63532
Housing
MiniSKiiP II 3
Part Number
25230130
Product Line
MiniSKiiP
Product Status
Not for new designs
Product Type
SKiiP 35NAB126V10
Switches
CIB
Technology
IGBT
Typical Applications
  • Inverter up to 28 kVA
  • Typical motor power 15 kW
Voltage (V)
1200 V