Semikron Danfoss logo

20604329

SKiiP 3614 GB12E4-6DUHP

SKiiP 4

Product specifications

Characteristic
Value
Channels
2
Chip Technology
IGBT 4 (Trench)
Current (A)
3600 A
Dimensions (LLxBBxHH) mm
480x215x102
Features
  • Intelligent Power Module
  • Integrated current and temperature measurement
  • Integrated DC-link measurement
  • Solder free power section
  • IGBT4 and CAL4F technology
  • Tjmax = 175°C
  • Safety isolated switching and sensor signals
  • Digital signal transmission
  • CAN Interface
  • 100% tested IPM
  • RoHS compliant
  • UL file no. E242581
Housing
SKiiP 4
Part Number
20604329
Product Group
SKiiP
Product Line
SKiiP 4
Product Status
In production new
Product Type
SKiiP 3614 GB12E4-6DUHP
Surge Current (A)
5072 A
Switches
Half Bridge
Technology
IGBT
Typical Applications
  • Renewable energies
  • Traction
  • Elevators
  • Industrial drives
Voltage (V)
1200 V