Semikron Danfoss logo

20603137

SKiiP 3614 GB12E4-6DUW V2

SKiiP 4

Product specifications

Characteristic
Value
Channels2
Chip TechnologyIGBT 4 (Trench)
Current (A)3600 A
Dimensions (LLxBBxHH) mm480x215x102
FeaturesIntelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologyT<sub>jmax</sub> = 175°CSafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL file no. E242581
HousingSKiiP 4
Part Number20603137
Product GroupSKiiP
Product LineSKiiP 4
Product StatusIn production
Product TypeSKiiP 3614 GB12E4-6DUW V2
Surge Current (A)4678 A
SwitchesHalf Bridge
TechnologyIGBT
Typical ApplicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1200 V