Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 300 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Features |
|
Housing | MiniSKiiP II 3 |
Part Number | 25240719 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 38GB07E3V1 |
Switches | Half-Bridge |
Technology | IGBT |
Voltage (V) | 650 V |