Semikron Danfoss logo

25231020

SKiiP 39ATB16V2

MiniSKiiP II 3

Product specifications

Characteristic
Value
Current (A)129 A
Dimensions (LLxBBxHH) mm82x59x16
FeaturesFast Trench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized file no. E63532
HousingMiniSKiiP II 3
Part Number25231020
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 39ATB16V2
Surge Current (A)1500 A
SwitchesRectifier
TechnologyBridge
Voltage (V)1600 V