Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Features | Trench 4 IGBT´sRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized file no. E63532 |
Housing | MiniSKiiP II 3 |
Part Number | 25241221 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 39GB12E4V1 |
Switches | Half-Bridge |
Technology | IGBT |
Voltage (V) | 1200 V |