Semikron Danfoss logo

25232290

SKiiP 39NAB12T7V1

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip TechnologyIGBT T7
Current (A)150 A
Dimensions (LLxBBxHH) mm82x59x16
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 3
Part Number25232290
Product LineMiniSKiiP
Product StatusIn production new
Product TypeSKiiP 39NAB12T7V1
SwitchesCIB
TechnologyIGBT
Voltage (V)1200 V