Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Dimensions (LLxBBxHH) mm | 123x107x35 |
Features | IGBT 3 Trench Gate TechnologySolderless sinter technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseIsolated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contacts and electrical contactsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor |
Housing | SKiM 4 |
Part Number | 23916200 |
Product Line | SKiM 4/5 |
Product Status | Not for new designs |
Product Type | SKiM200GD126D |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Automotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives |