Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Dimensions (LLxBBxHH) mm | 123x107x35 |
Features | IGBT 4 Trench Gate TechnologySolder technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseInsulated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor |
Housing | SKiM 4 |
Part Number | 23918890 |
Product Line | SKiM 4/5 |
Product Status | In production |
Product Type | SKiM201MLI12E4 |
Switches | 3-Level |
Technology | IGBT |
Typical Applications | Automotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives |