Semikron Danfoss logo

23916120

SKiM270GD176D

SKiM 5

Product specifications

Characteristic
Value
Chip Technology
IGBT 3 (Trench)
Current (A)
300 A
Dimensions (LLxBBxHH) mm
178x107x35
Features
  • Homogenous Si
  • Trench = Trenchgate Technology
  • Low inductance case
  • Isolated by Al2O3 DCB (Direct Copper Bonded) ceramic plate
  • Pressure contact technology for PCB mounting
  • VCEsat with positive temperature coefficient
  • High short circuit capability, self limiting to 6x IC
  • Vf value is specified on chip level
  • Integrated temperature sensor
Housing
SKiM 5
Part Number
23916120
Product Line
SKiM 4/5
Product Status
In production
Product Type
SKiM270GD176D
Switches
Sixpack
Technology
IGBT
Typical Applications
  • AC inverter drives mains 575 - 750 V AC
  • public transport (auxiliary syst.)
Voltage (V)
1700 V