Semikron Danfoss logo

23918920

SKiM301MLI07E4

SKiM 4

Product specifications

Characteristic
Value
Chip Technology
IGBT 3 (Trench)
Current (A)
300 A
Dimensions (LLxBBxHH) mm
123x107x35
Features
  • IGBT 4 Trench Gate Technology
  • Solder technology
  • VCE(sat) with positive temperature coefficient
  • Low inductance case
  • Isolated by Al2O3 DCB (Direct Copper Bonded) ceramic substrate
  • Pressure contact technology for thermal contacts
  • Spring contact system to attach driver PCB to the control terminals
  • High short circuit capability, self limiting to 6 x IC
  • Integrated temperature sensor
Housing
SKiM 4
Part Number
23918920
Product Line
SKiM 4/5
Product Status
Discontinued
Product Type
SKiM301MLI07E4
Switches
3-Level
Technology
IGBT
Typical Applications
  • UPS
  • 3 Level Inverter
Voltage (V)
650 V