Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Dimensions (LLxBBxHH) mm | 160x150x35 |
Features | IGBT 4 Trench Gate TechnologySolderless sinter technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseInsulated by Al<sub>2</sub>O<sub>3</sub> DBC (Direct Bonded Copper) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensorImproved power cycle capability of diodes due to AlCu-bond wires |
Housing | SKiM 93 |
Part Number | 23930400 |
Product Line | SKiM 93 |
Product Status | In production new |
Product Type | SKiM429GD17E4V5 |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Automotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives |