Product specifications
Characteristic | Value |
---|---|
Chip Technology | SiC Diode + IGBT 4 fast (Trench) |
Current (A) | 450 A |
Dimensions (LLxBBxHH) mm | 160x150x35 |
Features |
|
Housing | SKiM 93 |
Part Number | 23930320 |
Product Line | SKiM 93 |
Product Status | In production new |
Product Type | SKiM459GD12F4V4 |
Switches | Sixpack |
Technology | Hybrid SiC |
Typical Applications |
|
Voltage (V) | 1200 V |