Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Dimensions (LLxBBxHH) mm | 178x107x35 |
Features | Trench gate IGBT with field stop layerLow inductance caseFast & soft inverse CAL diodesIsolated by AIN DCB (Direct Copper Bonded) ceramic platePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsIntegrated temperature sensor |
Housing | SKiM 5 |
Part Number | 23916180 |
Product Line | SKiM 4/5 |
Product Status | In production |
Product Type | SKiM600GD126DLM |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Switched mode power suppliesThree phase inverters for AC motor speed control |