Semikron Danfoss logo

07891200

SKKD 152/16 H1

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)171 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesHeat transfer through aluminium oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532Silver free
HousingSEMIPACK 2
Part Number07891200
Product LineSEMIPACK
Product StatusIn production
Product TypeSKKD 152/16 H1
Surge Current (A)4500 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsNon-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors
Voltage (V)1600 V