Semikron Danfoss logo

07910460

SKKD 75F12

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)75 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesCAL (controlled axial lifetime) technology, patent no. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching lossesUL recognized, file no. E 63 532
HousingSEMIPACK 2
Part Number07910460
Product LineSEMIPACK Fast
Product StatusIn production
Product TypeSKKD 75F12
Surge Current (A)900 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsSelf-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications
Voltage (V)1200 V