Semikron Danfoss logo

22891200

SKKD400F06

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)400 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
HousingSEMIPACK 2
Part Number22891200
Product LineSEMIPACK Fast
Product StatusIn production new
Product TypeSKKD400F06
Surge Current (A)2358 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsNon-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors
Voltage (V)600 V