Product specifications
Characteristic | Value |
---|---|
Chip Technology | SiC Schottky Diode |
Current (A) | 80 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | SiC Schottky diodeLow inductance caseHeat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532 |
Housing | SEMIPACK 2 |
Part Number | 21923580 |
Product Line | SEMIPACK Fast |
Product Status | In production new |
Product Type | SKKD80S12 |
Switches | Rectifier |
Technology | SiC MOSFET |
Typical Applications | Uncontrollable rectifiers for DC/DC convertersHigh frequency rectifier applications |
Voltage (V) | 1200 V |