Semikron Danfoss logo

07910530

SKKE 290F06

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)290 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesCAL (controlled axial lifetime) chip technology, patent No. DE 43 10 44Very soft recovery over the whole current rangeVery short recovery timesLow switching lossesHeat transfer through ceramic isolated metal baseplateMaterials and distances according to UL
HousingSEMIPACK 2
Part Number07910530
Product LineSEMIPACK Fast
Product StatusIn production
Product TypeSKKE 290F06
Surge Current (A)6000 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsSelf-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications
Voltage (V)600 V