Semikron Danfoss logo

07898021

SKKH 72/16 E

SEMIPACK 1

Product specifications

Characteristic
Value
Current (A)
70 A
Dimensions (LLxBBxHH) mm
93x20x30
Features
  • Heat transfer through aluminium oxide ceramic isolated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E 63 532
Housing
SEMIPACK 1
Part Number
07898021
Product Line
SEMIPACK
Product Status
Not for new designs
Product Type
SKKH 72/16 E
Surge Current (A)
1450 A
Switches
Rectifier
Technology
Thyristor / Diode
Typical Applications
  • DC motor control (e. g. for machine tools)
  • AC motor soft starters
  • Temperature control (e. g. for ovens, chemical processes)
  • Professional light dimming (studios, theaters)
Voltage (V)
1600 V