Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT R8 |
Current (A) | 1000 A |
Dimensions (LLxBBxHH) mm | 250x90x38 |
Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
Housing | SEMITRANS 10 |
Part Number | 22898420 |
Product Line | SEMITRANS |
Product Status | In production new |
Product Type | SKM1000GAL17R8 |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | Brake chopperWindturbines |
Voltage (V) | 1700 V |