Product specifications
Characteristic | Value |
---|---|
Chip Technology | NPT IGBT (Ultrafast) |
Current (A) | 75 A |
Dimensions (LLxBBxHH) mm | 95x35x31 |
Features | N channel, homogeneous SiLow inductance caseShort tail current with low temperature dependenceHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast & soft inverse CAL diodesIsolated copper baseplate using DCB Direct Copper Bonding TechnologyLarge clearance (10 mm) and creepage distances (20 mm) |
Housing | SEMITRANS 2N |
Part Number | 21915390 |
Product Line | SEMITRANS |
Product Status | Not for new designs |
Product Type | SKM100GB125DN |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | Switched mode power supplies at f<sub>sw</sub> > 20 kHzResonant inverters up to 100 kHzInductive heatingElectronic welders at f<sub>sw</sub> > 20 kHz |
Voltage (V) | 1200 V |