Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT R8 |
Current (A) | 1200 A |
Dimensions (LLxBBxHH) mm | 140x100x38 |
Features | Open standard module platformLow losses and high power densityLow inductance designIdeal for paralleling and scalingHighest reliability<list type="bulleted"><item>Sintered chips</item><item>AlCu bond wires</item><item>AlSiC baseplate</item></list> |
Housing | SEMITRANS 20 |
Part Number | 22300130 |
Product Line | SEMITRANS |
Product Status | In production new |
Product Type | SKM1200GB17R8S2T6 |
Switches | Half-Bridge |
Technology | IGBT |
Voltage (V) | 1700 V |