Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 1200 A |
Dimensions (LLxBBxHH) mm | 250x90x38 |
Features | High efficient MLI topologySymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
Housing | SEMITRANS 10 |
Part Number | 22898514 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM1200MLI12BE4 |
Switches | 3-Level |
Technology | IGBT |
Typical Applications | 1500V Solar inverters |
Voltage (V) | 1200 V |