Semikron Danfoss logo

22898412

SKM1400GB17R8

SEMITRANS 10

Product specifications

Characteristic
Value
Chip Technology
IGBT R8
Current (A)
1400 A
Dimensions (LLxBBxHH) mm
250x90x38
Features
  • Symmetrical current sharing
  • Low-inductive module design
  • High mechanical robustness
  • UL recognized, file no. E63532
Housing
SEMITRANS 10
Part Number
22898412
Product Line
SEMITRANS
Product Status
In production
Product Type
SKM1400GB17R8
Switches
Half-Bridge
Technology
IGBT
Typical Applications
  • Motor Drives
  • UPS Systems
  • Solar Inverters
Voltage (V)
1700 V