Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | Trench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub> |
Housing | SEMITRANS 2 |
Part Number | 22890045 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM145GB066D |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSElectronic welders |
Voltage (V) | 600 V |