Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 Fast (Trench) |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | IGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532 |
Housing | SEMITRANS 2 |
Part Number | 22892400 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM150GAR12T4 |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | Electronic welders at fsw up to 20 kHzDC/DC – converterBrake chopperSwitched reluctance motor |
Voltage (V) | 1200 V |