Product specifications
Characteristic | Value |
---|---|
Chip Technology | NPT IGBT (Ultrafast) |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features | N channel , homogeneous SiLow inductance caseShort tail current with low temperature dependenceHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast & soft inverse CAL diodesIsolated copper baseplate using DCB Direct Copper Bonding TechnologyLarge clearance (13 mm) and creepage distance (20 mm) |
Housing | SEMITRANS 3 |
Part Number | 22890565 |
Product Line | SEMITRANS |
Product Status | Not for new designs |
Product Type | SKM200GAR125D |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | Switched mode power supplies at f<sub>sw </sub>> 20 kHzResonant inverters up to 100 kHzInductive heatingElectronic welders at f<sub>sw </sub>> 20 kHz |
Voltage (V) | 1200 V |