Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features | Homogeneous SiTrench = trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientIntegrated NTC temperature sensorUL recognized, file no. E63532 |
Housing | SEMITRANS 5 |
Part Number | 21915260 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM200GARL066T |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | UPSInverter |
Voltage (V) | 600 V |