Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT M7 |
Current (A) | 200 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sFast & soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532 |
Housing | SEMITRANS 3 |
Part Number | 22894460 |
Product Line | SEMITRANS |
Product Status | In production new |
Product Type | SKM200GB12M7G |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSElectronic weldersPower supplies |
Voltage (V) | 1200 V |