Semikron Danfoss logo

22892123

SKM300GA12V

SEMITRANS 4

Product specifications

Characteristic
Value
Chip TechnologyV-IGBT
Current (A)300 A
Dimensions (LLxBBxHH) mm106x62x37
FeaturesV-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532Lowest switching losses at High di/dt
HousingSEMITRANS 4
Part Number22892123
Product LineSEMITRANS
Product StatusIn production
Product TypeSKM300GA12V
SwitchesSingle Switch
TechnologyIGBT
Typical ApplicationsAC inverter drivesUPSElectronic weldersSwitched reluctance motor
Voltage (V)1200 V