Semikron Danfoss logo

21920190

SKM350MB120SCH15

SEMITRANS 3

Product specifications

Characteristic
Value
Chip Technology
Gen 2 SiC MOSFET (RM)
Current (A)
478 A
Dimensions (LLxBBxHH) mm
106x62x31
Features
  • Full Silicon Carbide (SiC) power module
  • High reliability 2nd Generation SiC MOSFETs
  • Optimized for fast switching and lowest power losses
  • High humidity robustness (HV-H3TRB proof)
  • Insulated copper baseplate using DBC technology (Direct Bonded Copper)
  • Improved thermal performances with Aluminium Nitride (AlN) substrate
  • UL recognized, file no. E63532
Housing
SEMITRANS 3
Part Number
21920190
Product Line
SEMITRANS
Product Status
Not for new designs
Product Type
SKM350MB120SCH15
Switches
Half-Bridge
Technology
SiC MOSFET
Typical Applications
  • High frequency power supplies
  • AC inverters
  • Traction APU
  • EV Chargers
  • Industrial Test Systems
Voltage (V)
1200 V